??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK1-023 - Panel Lock
Bill of material
SK1-023
IN
Item No
SK1-023
L1
l1
72
L2
l2
33.5
WT
Weight
369 g
ML
Material
Zinc Alloy(ZDC)
FH
Finish
Black Painted, Bright
YT
Application
Large distribution box,Distribution box,Interior
BZ
Remarks
Handle with 90°rotate distance ,suitable for leftand right side opening
TD
Features
Standard new cylinder, good operability, withdustproof plate and key;Waterproof(O-ring,sealing gasket);Different appearance and colors can be chosen