??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK1-063D-3-62 - Cam Lock
Bill of material
SK1-063D-3-62
IN
Item No.
SK1-063D-3-62
WT
Weight
190 g
ML
Material
Stainless Steel(SUS304)
FH
Finish
Wire-drawing Polishing
YT
Application
High-grade power box; Control box; Automation equipment; etc.
BZ
Remarks
Keys need to be purchased separately
TD
Features
Strong sealing waterproof performance ;Suitable for left and right side opening ;Pure Stainless Steel, force stable, great corrosion resistance