??
카탈로그 탐색
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK1-500-B - Compression Latch
Bill of material
SK1-500-B
IN
Item No
SK1-500-B
WT
Weight
1360 g
ML
Material
Handle: Zinc Alloy(ZDC)Pedestal: Iron Carbon AlloyKeeper: Cold Rolled Sheet(SPCC)Force Plate: Iron Carbon AlloyRound Bush: Iron
FH
Finish
Handle: Black PaintedPedestal: Black PaintedKeeper: Bright Chrome PlatedForce Plate: Bright Chrome PlatedRound Bush: Bright Chrome Plated
YT
Application
Oven,Test chamber,Environmental test equipment
TD
Features
Automatically bounce under high temperature andpressure;Back pressure and strong sealing performance;Single or double opening are available
BZ
Remarks
Needing to prepare 16mm square steel as requirement