??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK1-600 - Compression Latch
Bill of material
SK1-600
IN
Item No
SK1-600
WT
Weight
330 g
ML
Material
Zinc Alloy(ZDC)
FH
Finish
Black Painted, Bright
YT
Application
Oven,Temperature humidity chamber.Environmental test equipment
BZ
Remarks
Please install the base firstly
TD
Features
Adjustable base can adjust the compression stroke;Common or over-length types can be chosen;Suitable for left and right side opening
KTJL
调节座可前后调节距离
7.5