??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
KUNLONG
Description
SK1-8118-2 - Compression Latch
Bill of material
SK1-8118-2L
IN
Item No.
WT
Weight
377 g
ML
Material
Stainless Steel(SUS304)
FH
Finish
Bright Polishing
YT
Application
Marine,kitchen equipment; Medicalequipment;Environmental equipment
TD
Features
With strong compression locking function;Stainless Steel material,great corrosion resistanceperformance
CZ
Operation
双手将把手顺时针用力打开后继续拨动把手至钩子从座子上滑出即可开门