??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK1-8119L - Compression Latch
Bill of material
SK1-8119-L
IN
Item No
SK1-8119L
WT
Weight
883 g
ML
Material
Stainless Steel(SUS304)
FH
Finish
Bright Polishing
YT
Application
Kitchen equipment; Oven; Steam box; etc
TD
Features
With strong compression locking function;Stainless Steel material, great corrosion resistanceperformance;Covered with rubber, comfort grip