??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK1-9007-R - Handle Latch
Bill of material
SK1-9007-R
IN
Item No
SK1-9007-R
WT
Weight
447 g
ML
Material
Body: Zinc Alloy(ZDC)Covered with rubber: Nylon(PA)Base:Stainless Steel(SUS304)
FH
Finish
Body: Bright Chrome PlatedCovered with rubber: BlackBase: Vibration Grinding
YT
Application
Combi-Steamer; Recirculation furnace:Industrialoven : etc.
BZ
Remarks
Welcome to customize
TD
Features
Effectively airtight doorSoft arc designSimple operation,Advanced manufacturing technology