??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-003-2J - Butt Hinge
Bill of material
SK2-003-2J
IN
Item No.
SK2-003-2J
WT
Weight
444 g
WC
Weight Capacity
50kgs/2pcs
ANG
angle
ML
Material
Zinc Alloy(ZDC)
FH
Finish
Pearl Chrome Plated
YT
Application
Temperature and humidity box; Large oven;Environmental testing box
BZ
Remark
Please fix the screw tightly after adjusted positionwhen installing
TD
Features
Stainless Steel cover,nomarksafterassembled;Low profile with 125 degree opening angle;Suitable for left and right side hinging