??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-008-1 - Concealed Hinge
Bill of material
SK2-008-1
IN
Item No.
SK2-008-1
WT
Weight
160 g
WC
Weight Capacity
15kgs/2pcs
ANG
angle
ML
Material
Zinc Alloy(ZDC)
FH
Finish
Black Painted
YT
Application
Chassis and cabinet: Network cabinet,Automaticequipment
TD
Features
Rotation divided into two parts,successively openo;Installedin a hidden way