??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-039-1 - Concealed Hinge
Bill of material
SK2-039-1
IN
Item No.
SK2-039-1
WT
Weight
246 g
WC
Weight Capacity
35kgs/2pcs
ML
Matetial
Stainless Steel(SUS304)
FH
Finish
Vibration Grinding
YT
Application
Electric cabinet;Automation equipment;Medicalequipment; etc.
TD
Features
No hole welded installation;Concealed hinge, installed from inside ofthe board;Stainless Steel material,great corrosion resistanceperformance;Suitable for left and right side hinging