??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-063-6S - Concealed Hinge
Bill of material
SK2-063-6S
IN
Item No.
SK2-063-6S
WT
Weight
130 g
WC
Weight Capacity
30kgs/2pcs
ML
Material
Stainless Steel(SUS304)
FH
Finish
Electro Polishing
YT
Application
Chassis cabinet;Distribution box:Industrialcabinet;etc.
BZ
Remark
Suitable for left and right side hinging
TD
Features
Shaft can be withdrawn,insert and tight shaft afterinstalling;One end is for welding installation;Concealed hinge,installed from inside ofthe board;Built-in rubber gaskets to prevent dust from friction