??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-072-3 - Butt Hinge
Bill of material
SK2-072-3
IN
Item No.
SK2-072-3
WT
Weight
79 g
WC
Weight Capacity
15kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
Vibration Grinding
YT
Application
Chassis cabinets,Network cabinets.Automation equipment
BZ
Remark
Wire-drawing polishing and bright polishing can be
TD
Features
Low profile with 180 degree opening angle;Suitable for left and right side hinging;Stainless Steel material, great corrosion resistanceperformance