??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-072-5T - Butt Hinge
Bill of material
SK2-072-5T
IN
Item No.
SK2-072-5T
WT
Weight
41 g
WC
Weight Capacity
7kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
Vibration Grinding
YT
Application
Chassis cabinets,Network cabinets.Automation equipment
BZ
Remark
Wire-drawing polishing and bright polishing can be
TD
Features
Low profile with 180 degree opening angle;Suitable for left and right side hinging;Stainless Steel material, great corrosion resistanceperformance