??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-112-1 - Butt Hinge
Bill of material
SK2-112-1
IN
Item No.
SK2-112-1
WT
Weight
214 g
WC
Weight Capacity
96kgs/2pcs
ANG
angle
ML
Material
Zinc Alloy(ZDC)
FH
Finish
Black Painted
YT
Application
Automatic Equipment; All-sealed Equipment,EnvironmentalAir-conditioning Equipment;etc.
TD
Features
Low profile with 180 degree angle;Large and small side design, suitable for therequirements of door panel and the door frame;The large size can be adjusted laterally, adjust range:5-8mm;Suitable for left and right side hinging