??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-1330 - Refrigerator Hinge
Bill of material
SK2-1330
IN
Item No.
SK2-1330
WT
Weight
210 g
WC
Weight Capacity
20kgs/2pcs
ANG
angle
ML
Material
Zinc Alloy(ZDC)
FH
Finish
Bright Chrome Plated
YT
Application
Cold storage freezer,Kitchen equipment,Cold
BZ
Remark
Suitable for left and right side hinging
TD
Features
Low profile with 180 degree opening angle;Suitable for cam door installation;With cover.without installation mark