??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-172S-1 - Butt Hinge
Bill of material
SK2-172S-1
IN
Item No.
SK2-172S-1
WT
Weight
73 g
WC
Weight Capacity
30kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
Bright Polishing
YT
Application
Marine ; Food and chemical machinery; Subway;Outdoor equipment such as base station antenna;Microwave communication; Automation equipment;etc.
TD
Features
Stainless Steel material, great corrosion resistanceperformance;Built-in bushing block, to prevent friction generateddust,light damping effect;Low profile with 180 degree opening angle;Suitable for left and right side hinging