??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-1941 - Butt Hinge
Bill of material
SK2-1941
IN
Item No.
SK2-1941
WT
Weight
73 g
WC
Weight Capacity
25kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
Vibration Grinding
YT
Application
Industrial cabinet,Automation equipment,CNC equipment;etc.
BZ
Remark
Wire-drawing polishing and bright polishing can becustomized
TD
Features
Low profile with 180 degree opening angle;Horizontal and vertical hole design,convenientfor door panelinstallation with special requirements;Suitable for left and right side hinging