??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-233 - Butt Hinge
Bill of material
SK2-233-1
IN
Item No.
SK2-233-1
WT
Weight
121 g
WC
Weight Capacity
20kgs/2pcs
ANG
angle
ML
Material
Zinc Alloy(ZDC)
FH
Finish
Black Painted
YT
Application
Machinc tool,Automation equipment,Industrial cabinet
TD
Features
Six-holes installation, more solid;Two size can be chosen;Low profile with 180 degree opening angle;Suitable for left and right side hinging