??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-234-1 - Butt Hinge
Bill of material
SK2-234-1
IN
Item No.
SK2-234-1
WT
Weight
17 g
WC
Weight Capacity
8kgs/2pcs
ANG
angle
ML
Material
Nylon(PA)
FH
Finish
Black
YT
Application
Machine tool; Automatic equipment; Industrial cabinet;etc
TD
Features
Six-holes installation, more solid;Two size can be chosen;Low profile with 180 degree opening angle;Suitable for left and right side hinging