??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-234-2 - Butt Hinge
Bill of material
SK2-234-2
IN
Item No.
SK2-234-2
WT
Weight
35 g
WC
Weight Capacity
10kgs/2pcs
ANG
Angle
ML
Material
Nylon(PA)
FH
Finish
Black
YT
Application
Machine tool; Automatic equipment; Industrial cabinet;etc
TD
Features
Low profile with 180 degree opening angle;Suitable for left and right side hinging