??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-235 - Butt Hinge
Bill of material
SK2-235
IN
Item No.
SK2-235
WT
Weight
47.0 g
WC
Weight Capacity
15kgs/2pcs
ANG
angle
ML
Material
Aluminum Alloy(Body),Stainless Steel(Axis)
FH
Finish
Silver Anodizing
YT
Application
LED Test Equipment, Semiconductor Equipment.Automation Equipment
BZ
Remark
Suitable for left and right side hinging
TD
Features
Low profile with 180 degree opening angle;Hinge axis no gap designed , ensure the accuracy ofdoor installation;Built-in bushing bolck, to prevent friction generateddust ,quiet effect