??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-301-1B - Torque Hinge
Bill of material
SK2-301-1B
IN
Item No.
SK2-301-1B
OA
Openingangle
RT
Rated a d load torque(N.m)
0-1
WC
Weight Capacity
5kgs/2pcs
WT
Weight
16 g
ML
Material
POM
FH
Finish
Black
YT
Application
Canopy, Server cabinet, Electrical cabinet;etc.
BZ
Remark
Operating temperature range from -5 to 65 degrees
TD
Features
With 245 degrees and 270 degrees opening angle can bechosen;Damping design, adjust damping by adjust center screw;Suitable for left and right side hinging