??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-302-1S - Torque Hinge
Bill of material
SK2-302-1S
IN
Item No.
SK2-302-1S
RT
Rated a d load torque(N.m)
0-6
WT
Weight
177 g
WC
Weight Capacity
35kgs/2pcs
ML
Material
Stainless Steel(SUS304)
FH
Finish
Vibration Grinding
YT
Application
Automation equipment,Industrial cabinet,Mini glass door;etc.
BZ
Remark
Please do not put the lubricating oil in the dampingsection
TD
Features
Holds in every position;Damping part adopting graphite pad, without metalpowders and noise;Change torque values by adjusting the nut;Stainless Steel material, great corrosion resistanceperformance