??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-3073 - Refrigerator Hinge
Bill of material
SK2-3073
IN
Item No.
SK2-3073
WT
Weight
202 g
WC
Weight Capacity
30kgs/2pcs
ANG
angle
ML
Material
Zinc Alloy(ZDC)
FH
Finish
Bright Chrome Plated
YT
Application
Cold storage freezer,Kitchen equipment,Cold
BZ
Remark
Suitable for left and right side hinging
TD
Features
Low profile with 180 degree opening angle;Suitable for cam door installation;With spring hinge, auto back function;With cover,without installation mark