??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-335 - Butt Hinge
Bill of material
SK2-335
IN
Item No.
SK2-335
WT
Weight
52 g
WC
Weight Capacity
20kgs/2pcs
ANG
angle
ML
Material
Aluminum Alloy(Body),Stainless Steel(Axis)
FH
Finish
Silver Anodizing
YT
Application
LED Test Equipment, Semiconductor Equipment.Automation Equipment
BZ
Remark
Suitable for left and right side hinging
TD
Features
Low profile with 180 degree opening angle;Hinge axis no gap designed,ensure the accuracyof door installation;Built-in bushing block, to prevent friction generated,dust, quiet and light damping effect