??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-390 - Concealed Hinge
Bill of material
SK2-390
IN
Item No.
SK2-390
WT
Weight
48 g
WC
Weight Capacity
20kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
Vibration Grinding
YT
Application
Chassis cabinet;Distribution box:Industrialcabinet;etc.
TD
Features
Low profile with 180 degree opening angle;Exchange shaft throw detection suitable for left andright using;Concealed hinge,installed from inside ofthe board;Stainless Steel material, great corrosion resistanceperformance