??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-6880S-LG - Butt Hinge
Bill of material
SK2-6880S-LG
IN
Item No.
SK2-6880S-LG
WT
Weight
411 g
WC
Weight Capacity
125kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
Wire-drawing Polishing
YT
Application
Sanitation cquipment, Special vehicle, Industrialcabinet
BZ
Remark
No hole welded installation
TD
Features
Low profile with 180 degree opening angle;Pure Stainless Steel solid casting, strongoad bearing performance;Suitable for left and right side hinging