??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-8064-3 - Butt Hinge
Bill of material
SK2-8064-3
IN
Item No.
SK2-8064-3
WT
Weight
177 g
WC
Weight Capacity
45kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
Bright Polishing
YT
Application
Special vehicle;Industrial cabinet
TD
Features
Low profile with 180 degree opening angle;Various types can be chosen;Suitable for left and right side hinging