??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-8068 - Butt Hinge
Bill of material
SK2-8068
IN
Item No
SK2-8068
WT
Weight
100 g
WC
Weight Capacity
35kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS316)
FH
Finish
Bright Polishing
YT
Application
Marine ; Food and chemical machinery; Subway;Outdoor equipment such as base station antenna;Microwave communication; Automation equipment;etc.
TD
Features
Suitable for left and right side hinging;Low profile with 180 degree opening angle;Stainless Steel material, great corrosion resistanceperformance