??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-8071 - Butt Hinge
Bill of material
SK2-8071
IN
Item No.
SK2-8071
WT
Weight
60 g
WC
Weight Capacity
35kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS316)
FH
Finish
Bright Polishing
YT
Application
Marine ; Food and chemical machinery; Subway;Outdoor equipment such as base station antenna;Microwave communication; Automation equipment;etc.
TD
Features
Suitable for left and right side hinging;Low profile with 180 degree opening angle;Stainless Steel material, great corrosion resistanceperformance