??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-835-4 - Butt Hinge
Bill of material
SK2-835-4
IN
Item No.
SK2-835-4
WT
Weight
78 g
WC
Weight Capacity
34.5kgs/2pcs
ANG
angle
ML
Material
Aluminum Alloy
FH
Finish
Silver Anodizing
YT
Application
LED test equipment; Semiconductor equipmnt;Automation equipment; etc.
BZ
Remark
Suitable for left and right side hinging
TD
Features
Low profile with 180 degree opening angle;Hinge axis no gap designed,ensure the accuracyof door installation;Built-in bushing block, to prevent friction generated,dust, quiet and light damping effect