??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
KUNLONG
Description
SK2-835 - Butt Hinge
Bill of material
SK2-835-1B
IN
Item No.
L1
L2
L3
W1
W3
P
H
3.5
D
D2
WT
Weight
49 g
WC
Weight Capacity
22.5kgs/2pcs
ANG
angle
ML
Material
Aluminum Alloy
FH
Finish
BZ
Remark
Suitable for left and right side hinging
YT
Application
LED test equipment; Semiconductor equipmnt;Automation equipment; etc.
TD
Features
Low profile with 180 degree opening angle;Hinge axis no gap designed,ensure the accuracyof door installation;Built-in bushing block, to prevent friction generated,dust, quiet and light damping effect