??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK3-021H-1 - Toggle Clamp
Bill of material
SK3-021H-1
IN
Item No
SK3-021H-1
WT
Weight
57 g
JCL
Clamping force
68 kg
ML
Matetial
Cold Rolled Sheet(SPCC)
FH
Finish
Zinc Plated
YT
Application
Industrial fixture; Box;Industrial equipment
BZ
Remarks
Base's fitting surface and compressing surface arein parallel;Stainless Steel 304 can be customized
TD
Features
Adjustable compression force height suitable fordifferent height of door plank and frame;Pressing handle with 90 degree opening angle,handle shank with 170 degree opening angle;Handle is wrapped with rubber, easy to operate