??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KUNLONG
Description
SK3-021H-6 - Toggle Clamp
Bill of material
SK3-021H-6
IN
Item No
WT
Weight
g
JCL
Clamping force
170 kg
ML
Matetial
FH
Finish
YT
Application
Industrial fixture; Box;Industrial equipment
BZ
Remarks
Base's fitting surface and compressing surface arein parallell;Stainless Steel 304 can be customized
TD
Features
Adjustable compression force height suitable fordifferent height ofdoor plank and frame;Pressing handle with 80 degree opening angle,handle shank with 60 degree opening angle;Handle is wrapped with rubber, easy to operate