??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK4-002-2S - Handle
Bill of material
SK4-002-2S
IN
Item No.
SK4-002-2S
ML
Matetial
Stainless Steel(SUS304)
FH
Finish
Vibration Grinding
WT
Weight
103 g
YT
Application
Heavy machinery: Special vehicle; CNC machine tool
BZ
Remark
M5 stainless steel nut need to purchase additionally
TD
Features
Stainless Steel material,great corrosion resistanceperformance;10 mm diameter round rod, with stronger tensionbearing performance