??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
KUNLONG
Description
SK4-046 - Handle
Bill of material
SK4-046S
IN
Item No.
SK4-046S
ANG
angle
°
ML
Matetial
Stainless Steel(SUS304)
FH
Finish
Bright Polishing
WT
Weight
145 g
YT
Application
Self-service Terminal System,Communication
TD
Features
The handle can be folded 90 degree, save more space;Stainless Steel material, great corrosion resistanceperformance;Handle wrapped with rubber have a comfortable grip;The handle can be folded 90°