??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK5-023002710 - Drawer Slides
Bill of material
SK5-023002710
IN
Item No.
SK5-023002710
WT
Weight
150 g
WC
Weight Capacity
20 kgs/2个
ML
Material
Cold Rolled Sheet(SPCC)
FH
Finish
Zinc Plated
YT
Application
Computer,Communication cabinet,Medicalequipment,Copy machine
BZ
Remark
Different sizes and surface can be customizedPlease contactus ifyou have any installation questions
TD
Features
SPCC material, special bending process,withsuperior bearing performance;Various sizes , suitable for most customer'sselection;Excellent structure design without noise whilesliding;Long cycle life
CH
Closed length
300
EH
Expand length
514.5
IH
Inch
12''
TS
Thickncss
1.0