??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK6-B95135P - Caster Wheel
Bill of material
SK6-B95135P
IN
Item No
SK6-B95135P
WT
Weight
3278 g
CY
Capacity
1500 kg
ML
Material
CastAluminum & Cast Steel/PA Wheel
FH
Finish
White Painted & Color Zinc Plated
YD
Moving
Loose knob by hand,adjust feet,then move(use awrench to move when in rotation under load difficultcircum stances)
YT
Application
Medical equipment; Semiconductor equipment;
GD
Fixed
With a wrench to rotate fastening nut, fixed afterstretch out the adjustable seat
TD
Features
Easy to move andlocate the device;Excellentstructure design withoutnoise whilerotating;With adjustable pedestal in the center, stablestructure no shaking