??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK6-D5073P-SH - Casters Wheel
Bill of material
SK6-D5073P-SH
IN
Item No
SK6-D5073P-SH
CY
Capacity
50 kg
WT
Weight
190 g
ML
Material
Steel/PP+Fiberglass Wheel
FH
Finish
Black Electrophoresis
YT
Application
All types instruments; Movable table; Cabinet; Cart;etc.
TD
Features
Steel material, special bending process with superiorbearing performance;Excellent structure design without noise whilerotating;Wheel shaft use a roller bearing, excellent rotatingperformance;Low installation height, widened wheels, fullywithstand heavy load