??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK6-EZ125165P - Caster Wheel
Bill of material
SK6-EZ125165P
IN
Item No
SK6-EZ125165P
BK
Brake
No
CY
Capacity
120 kg
WT
Weight
788 g
ML
Material
Metal/TPR Wheel/ABS Shell
FH
Finish
Zinc Plated
YT
Application
Hospital beds; Emergency beds;Transfer beds;etc.
TD
Features
Quiet and wear-resistant, light running, flexiblesteering;Large elasticity,specialultra-quiet bearings;Anti-winding,anti-rust, chemical corrosion resistance