??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK6-ZZ6593P - Caster Wheel
Bill of material
SK6-ZZ6593P
IN
Item No
SK6-ZZ6593P
BK
Brake
YES
CY
Capacity
180 kg
WT
Weight
738 g
ML
Material
Steel/PP+Fiberglass Wheel
FH
Finish
Black Electrophoresis
YT
Application
All types instruments; Movable table; Cabinet; Cart;etc.
TD
Features
Steel material,special bending process with superiorbearing performance;Excellent structure design without noise whilerotating;Wheel shaft use a roller bearing, excellent rotatingperformance