??
Catalog navigation
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
MÄDLER
Description
SKF® LGAF 3E - Installation Paste Antifret LGAF 3E
Bill of material
68055007
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
BZ
Designation
SKF ® Installation Paste Antifret LGAF 3E
HW
Note
Danger! Observe safety data sheet!
IH
Contents
g
GBA
Packaging Type
SK
Specifications
High-performance paste based on mineral and synthetic oil with special additives, Excellent adhesion, High protection against fretting corrosion (fretting corrosion)
VKS
Viscosity
195 mm2/s bei 40°C
FB
Colour
hellbeige
TP
Temperature range
-25°C to +250°C °C
GEW
Weight
g
CTN
Customs tariff number
27101999