??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
SKF® LGMT 3 - Bearing Grease LGMT 3
Bill of material
68055003
ARTNR
Product No.
68055003
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
BZ
Designation
SKF ® Bearing Grease LGMT 3
HW
Note
Danger! Observe safety data sheet!
IH
Contents
420 ml
GBA
Packaging Type
Kartusche
SK
Specifications
Designation according to DIN 51825: K3K-30, High oxidation resistance in the permissible temperature range, Very high mechanical stability, Excellent behaviour towards water and Excellent corrosion protection
FB
Colour
gelbbraun
TP
Temperature range
-30°C bis +120ºC °C
GEW
Weight
440 g
CTN
Customs tariff number
27101999