??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Inocon
Description
SKF - Sensor Holders, Aluminum
Bill of material
Sensor holder SKF-B12-25-2
PARTNUMBER
INOCON PARTNUMBER
D1
Bore for sensor
mm
B
Swivel width
25 mm
D2
30 mm
D3
5.5 mm
L
Length
36.5 mm
M1
24 mm
M2
25 mm
T1
11.5 mm
T2
7 mm
X1
50 mm
X2
38 mm
Y
35 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details