??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Inocon
Description
SKP - Sensor Holders, Aluminum, with screw, stainless steel
Bill of material
Sensor Holder SKP-B15-B12-2-2
PARTNUMBER
INOCON PARTNUMBER
D1
Bore for clamping-Ø
mm
D2
Bore for sensor
B
Swivel width
25 mm
D3
27 mm
K
25 mm
L1
64 mm
M
29.5 mm
T
11.0 mm
Z
Screw location
M6-20
L2
Clamping lever
45 | 63 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details