??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
SL-APNA, SH-APNA, SHD-APNA, SL-APND, SH-APND, SHD-APND, SL-APNHA, SH-APNHA, SHD-APNHA, SL-APNHD, SH-APNHD, SHD-APNHD - Precision Cleaning Locating Pins - High Hardness Stainless Steel - Shouldered - Threaded
Bill of material
SL-APNA6-P3.00-L0-B1.0
PN
Part Number
SHP
Pin Shape
DTOL
D Tolerance
CO
Cleaning Options
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ESE
E Specification
E
E 0.1mm Increment
mm
M2
M2(Coarse)
H
mm
W
(W)
0.0 mm
ALT6
Width of shoulder
mm
TBH
TBH 0.5mm Increment
mm
ALT1
Wrench Flats
HC
HC 0.5mm Increment
mm
ALT2
Hex Socket Machining
S
0 mm
EE
e
0.0 mm
ALT3
Wrench Hole Machining
Q
0.0 mm
ALT4
Shoulder Thickness
TBA
TBA 0.1mm Increment
mm
ALT5
Relief