??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
SL-BMBFLRP, SH-BMBFLRP, SHD-BMBFLRP, SL-G-BMBFLRP, SH-G-BMBFLRP, SHD-G-BMBFLRP - Precision Cleaning Manifold Blocks - Hydraulic - Pitch Configurable BMBF_Series - 50 Square
Bill of material
SL-BMBFLRP3-Q2-G2-K2-P35
PN
Part Number
CO
Cleaning Options
STS
Screw Type Selection
MH
Mounting Hole Selection
NO
No.
Q
Q (Rc (PT)) Selection
G
G (Rc (PT)) Selection
K
K (Rc (PT)) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Port Threads
A
50 mm
B
50 mm
E
30 mm
F
28 mm
X
20 mm
Y
8 mm