??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SL-BMBNR, SH-BMBNR, SHD-BMBNR - Precision Cleaning Manifold Blocks - Hydraulic or Pneumatic, Outlets 1 Side, 2 Inlets, Vertical Mounting Holes
Bill of material
SL-BMBNR2-12
PN
Part No.
CO
Cleaning Options
NO
No.
DD1
d1 Rc (PT)
DD2
d2 Rc (PT)
A
30 mm
B
35 mm
L
mm
P
40 mm
P1
mm
P2
0 mm
E
25 mm
F
22 mm
Y
7 mm
DD3
d3
11 mm
DD4
d4
6.6 mm
LL
l
6.5 mm
TL
Thread Lenght
8.000 mm