??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-BMIAL, SH-BMIAL, SHD-BMIAL, SL-G-BMIAL, SH-G-BMIAL, SHD-G-BMIAL - Precision Cleaning Manifold Blocks - Pneumatic - Pitch Standard BMIAL_Series - 50 Square
Bill of material
SL-BMIAL3-R2-S2-G2-K2
PN
Part Number
STS
Screw Type Selection
CM
Cleaning Method
MH
Mounting Hole Selection
NO
No.
R
R (Rc (PT)) Selection
S
S (Rc (PT)) Selection
G
G (Rc (PT)) Selection
K
K (Rc (PT)) Selection
P
P Pitch
40 mm
N
N No. of Pitches
PT
Port Threads
A
50 mm
B
50 mm
E
25 mm
F
25 mm
X
8.5 mm
Y
8.5 mm
DD
d (Mounting Hole)
8.5 mm
D
D (Mounting Hole)
14 mm
HH
h (Mounting Hole)
8.5 mm
M
M (Mounting Hole)
M8
D1
D1 (Mounting Hole)
11 mm
DD1
d1 (Mounting Hole)
6.8 mm
HH1
h1 (Mounting Hole)
6.5 mm