??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-BMIFLR,SH-BMIFLR,SHD-BMIFLR,SL-G-BMIFLR,SH-G-BMIFLR,SHD-G-BMIFLR - Precision Cleaning Manifold Blocks - Hydraulic or Pneumatic, Outlets 2 Sides, 2 Inlets, Configurable Mounting Holes
Bill of material
SL-BMIFLR3-R2-S2-G2-K2
PN
Part No.
CO
Cleaning Options
MH
Mounting Hole Selection
R
R (Rc (PT)) Selection
S
S (Rc (PT)) Selection
G
G (Rc (PT)) Selection
K
K (Rc (PT)) Selection
P
P Pitch
60 mm
N
N No. of Pitches
PT
Port Threads
A
60 mm
B
60 mm
E
30 mm
F
30 mm
X
7.5 mm
Y
8 mm
DD
d (Mounting Hole)
8.5 mm
D
D (Mounting Hole)
14 mm
HH
h (Mounting Hole)
8.5 mm
M
M (Mounting Hole)
M8
D1
D1 (Mounting Hole)
11 mm
DD1
d1 (Mounting Hole)
6.8 mm
HH1
h1 (Mounting Hole)
6.5 mm